Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Promatec
Description
FFC221235 - In-Line - Hose Barb
Bill of material
FFC221235
PN
Part No. (Straight Thru)
FFC221235
ID
Tubing Size ID
3/4 INCH
IDM
Tubing Size ID
19.0 mm
CCOLUMN
Product Number
FFC221235
DCOLUMN
Product Name
3/4" Hose Barb Non-Valved Coupling Insert
FCOLUMN
CPC Series
FFC
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
FDA BUNA-N
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
280°F
YCOLUMN
CPC High
138°C
ANCOLUMN
CPC Pressure Range
Vacuum to 125 psi,8.6 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural White Polysulfone
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D