Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Promatec
Description
FFC261235GHT, FFC261235BSPP - Pipe Thread - Female Thread
Bill of material
FFC261235GHT
PN
Part No. (Straight Thru)
THR
Thread Size
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
FFC
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
FDA BUNA-N
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
280°F
YCOLUMN
CPC High
138°C
ANCOLUMN
CPC Pressure Range
Vacuum to 125 psi,8.6 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural White Polysulfone
BECOLUMN
Other
FDA EPDM Female GHT gasket
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D