Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FFH110 - Ball Drive
Bill of material
FFH110-100-DL-P75-B1-10
MODEL
Model
FFH110
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
PCS
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
GR
L
799.00 mm
KG
21.33
ML
Maximum load
200 KG
REPEATABILITY
Repeatability
±0.10 mm
MS
1250 mm/s
TYPE
DZ
Recommendations
Loading ...
Download CAD models
Previews
3D
2D