Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Harmonic Drive
Description
FHA-C Mini MZE - Harmonic Drive® servo actuator with multi-turn absolute encoder
Bill of material
FHA-11-C-30-MZE-Y
SIZE
Size
RATIO
Ratio
MFS
Motor feedback system
EnDat 2.2 Multi-turn absolute encoder
MWT
Motor winding type
CV
Connector version/Cable outlet
Motor connector ytec 9-pol.; encoder connector ytec 12-pol., housing connector
OPT
Option UL certification
MOT
Maximum output torque
4.5 Nm
MOS
Maximum output speed
200 1/min
MC
Maximum current
1.50 Arms
CST
Continuous stall torque
1.80 Nm
CSC
Continuous stall current
0.74 Arms
HSD
Hollow shaft diameter
0 mm
BL
Backlash
0 arcmin
WGT
Weight
0.6 kg
CRB
Integrated Output Bearing
Yes
MK
Permissible dynamic tilting moment
40 Nm
FA
Permissible axial load
300 Nm
FR
Permissible radial load
2857 Nm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D