Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHC07_10 - Torsion spring/Angle 0°/45°
Bill of material
FHC08-D12-n1-d1.0
CODE
Code
TYPE
Types of
Torsion spring
MAT1
National standard material
0Cr18Ni9
MAT2
Equivalent materil
SUS304-WPB
ROT
Rotation direction
ANG
angle
D
N
n
DD
d
LR
L/R
50
SPR1
Spring constant Arm angle 0 °
2.5200
SPR2
Spring constant Arm angle 45 °
2.7491
MAX1
Maximum usage angle Arm angle 0°
35
MAX2
Maximum usage angle Arm angle 45°
32
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D