Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK03 - High load nitrogen spring/Compact
Bill of material
FHK03-170-7
CODE
Code
FHK03
TYPE
type
Compact
MAT1
Cylinder barrel material
40Cr
MAT2
piston rod material
38Cr
SUR1
Cylinder barrel surface preparation
Blacken
SUR2
piston rod surface preparation
polishing+nitriding
USE
Use gas
N2
SPE
specification
TRIP
trip
INI
Spring force at+20°C Initial force
1700 N
TER
Spring force at+20°C Terminal force
2800 N
L
44.0 mm
LEN
Length after compression
37.0 Lmin
D
19 mm
D1
0 mm
DD
d
11 mm
C
0.0 mm
E
6 mm
R
1.0 mm
F
17.0 mm
G
1 mm
H
0 mm
J
0 mm
MHH
Mh
M6deep5.5
A
0
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D