Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer Rista
Description
FIDECA® Stirrups cage assortment
Bill of material
FIDECA Typ 6-250
DESC
Description
Typ 6-250
R
Reinforcing steel
B500B
TYP
Stirrups cage type
BH
Stirrups cage height
mm
Enter value for BH
Stirrups cage height
mm
cm
inch
ft
RD
Reinforcement diameter
10 mm
RCS
Reinforcement cross-section
7854 mm²/m²
RC
Reinforcement Ratio
0.79 %
LX
Stirrups cage width
500 mm
LY
Length of the cages
500 mm
SX
Distance between vertical rebars
100 mm
SY
Distance between steel waves
100 mm
LODLEVEL
Level of Detail
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D