Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2022 EPOXY - Underground hydrant
Bill of material
Fig. 2022 80 21008706
LODLEVEL
LOD Level
DN
Nominal Diameter
80 mm
A1
Art.-Nr. single shut-off
AD1
Art.-Nr. double shut-off
RD
Pipe cover
1.00 mm
AK
Number of notches
2
H
Height
mm
W
Weight
26 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D