Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2617 - Manhole cover PISO
Bill of material
Fig. 2617 600
CODE
2617-010-10
DN
600 mm
FIGUR
2617
LODLEVEL
LOD Level
TYP
Type
010
D3
1050 mm
D4
721 mm
H1
230 mm
H2
105 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
272 kg
FG
Frame Weight
184 kg
CG
Cover Weight
87 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, full cast lid, with damping insert, with rotary lock, infinitely adjustable height up to 10 cm, infinitely adjustable inclination up to 7°, with pick hole, with keyholes, non-slip hexagonal knobs
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D