Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2646 - Manhole cover NORMROLL
Bill of material
Fig. 2646 600
CODE
DN
mm
FIGUR
2646
LODLEVEL
LOD Level
TYP
Type
D2
mm
D4
mm
H2
100 mm
H1
mm
DL
Cover Ø
mm
DLA
Cover hight
30 mm
G
Weight
kg
FG
Frame Weight
kg
CG
Cover Weight
kg
MOD
Model
INFO
Info
Class C250 - for Internal pressure, according to standard EN124, with, sealed, with rotary lock, with 2 UNI-handles, odor and water seald, for internal pressure of 5 bar, non-slip hexagonal knobs
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D