Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2686 - Manhole cover SUISSEROLL FIX
Bill of material
Fig. 2686 600
CODE
2686-060-00
DN
600 mm
FIGUR
2686
LODLEVEL
LOD Level
TYP
Type
060
D2D3
850 mm
H1
100 mm
H2
- mm
LW
600 mm
D1
721 mm
DL
Cover Ø
688 mm
DLA
Cover hight
50 mm
G
Weight
130 kg
MOD
Model
INFO
Info
Class E600, according to standard EN124-2, full cast lid, with damping insert, with rotary with pick hole, with keyholes, non-slip hexagonal knobs, with ventilation openings
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D