Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2690 - Manhole cover SUISSEROLL PISO
Bill of material
Fig. 2690 600
CODE
2690-061-10
DN
600 mm
FIGUR
2690
LODLEVEL
LOD Level
TYP
Type
061
D3
1050 mm
H1
230 mm
H2
105 mm
LW
600 mm
D1
720 mm
DL
Cover Ø
688 mm
DLA
Cover hight
50 mm
G
Weight
282 kg
MOD
Model
INFO
Info
Class E600, according to standard EN124-2, full cast lid, with damping insert, with rotary with pick hole, with keyholes, non-slip hexagonal knobs, infinitely adjustable height up to 10 cm, infinitely adjustable inclination up to 7°, with ventilation openings
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D