Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2697 - Manhole cover SUISSEROLL NIVROLL
Bill of material
Fig. 2697 600
CODE
2697-061-10
DN
600 mm
FIGUR
2697
LODLEVEL
LOD Level
TYP
Type
061
D3
1050 mm
H1
200 mm
H2
40 mm
LW
600 mm
D1
721 mm
DL
Cover Ø
688 mm
DLA
Cover hight
50 mm
G
Weight
332 kg
MOD
Model
INFO
Info
Class E600, according to standard EN124-2, full cast lid, with damping insert / seal, with rotary with UNI-handle, with keyholes, non-slip hexagonal knobs, odor and watter seal for internal pressure < 0,5 bar*, infinitely adjustable height up to 5 cm, infinitely adjustable inclination up to 7°, can be pulled up with all commercially available lifting devices
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D