Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2704 - Manhole cover
Bill of material
Fig. 2704 600
CODE
2704-060-50
DN
600 mm
FIGUR
2704
LODLEVEL
LOD Level
TYP
Type
060
D2
723 mm
D3
664 mm
H
60 mm
DL
Cover Ø
639 mm
DLA
Cover hight
20.5 mm
G
Weight
64 kg
FG
Frame Weight
19 kg
CG
Cover Weight
45 kg
MOD
Model
INFO
Info
Class B125, according to EN124, cast-concrete lid, with ventilation openings, with pickle hole, seat surfaces not edited, on cement pipe
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D