Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2716 - Manhole cover
Bill of material
Fig. 2716 600
CODE
2716-060-50
DN
600 mm
FIGUR
2716
LODLEVEL
LOD Level
TYP
Type
060
D2
833 mm
D3
1050 mm
D4
721 mm
H1
200 mm
H2
100 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
310 kg
FG
Frame Weight
216 kg
CG
Cover Weight
94 kg
MOD
Model
INFO
Info
Class D400, according to EN124, cast-concrete lid, with damping insert, with rotary lock, with pickle hole, with keyholes
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D