Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2734 - Manhole cover DOPROLL
Bill of material
Fig. 2734 600
CODE
2734-060-50
TYP
Type
060
DN
600 mm
FIGUR
2734
LODLEVEL
LOD Level
D1
610 mm
D2
856 mm
D3
1050 mm
D4
730 mm
H1
100 mm
H2
200 mm
DL
Cover Ø
702 mm
ID
Insertion depth
48 mm
G
Weight total
189 kg
G1
Weight frame
59 kg
G2
Weight half cover
2 x 65 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124, two part cast concrete cover, with elastomer insert, with rotary lock, cover can be opened, with pick hole
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D