Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2787 - Manhole cover SUISSEROLL NIVROLL
Bill of material
Fig. 2787 600
CODE
2787-061-60
DN
600 mm
FIGUR
2787
LODLEVEL
LOD Level
TYP
Type
061
D3
1050 mm
H1
200 mm
H2
40 mm
LW
600 mm
D1
721 mm
DL
Cover Ø
688 mm
DLA
Cover hight
50 mm
G
Weight
338 kg
MOD
Model
INFO
Info
Class D400, according to standard EN124-2, cast concrete lid, with damping insert, with rotary with pick hole, with keyholes, non-slip concrete, infinitely adjustable height up to 5 cm, infinitely adjustable inclination up to 7°, can be pulled up with all commercially available lifting devices
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D