Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5039 - Fully protected slide gate valve
Bill of material
Fig. 5039 40/50 182140
ARTNR
Art.-Nr.
LODLEVEL
LOD Level
BES
Coating
Epoxy coating
DN
Nominal diameter
mm
DR
DR Diameter
mm
DI
DI Diameter
mm
F
Ø
mm
L
mm
H
mm
A
Ø
90 mm
L1
mm
I
mm
SP
DIN-Nr.
12 kg
PG
1
W
Weight
kg
PN
5 bar
NPK
NPK / CAN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D