Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5447 - Fully protected slide gate valve
Bill of material
Fig. 5447 50 182135
ARTNR
Order No.
182135
LODLEVEL
LOD Level
BES
Coating
Epoxy coating
DN
Nominal diameter
50
RP
Thread
2"
DR1
dR1 Diameter
40 mm
DR2
dR2 Diameter
50 mm
DR3
dR3 Diameter
63 mm
SW
75 mm
L
Length
445 mm
H
Height
205 mm
A
Ø Diameter
90 mm
L1
Length
295 mm
I
Length
70 mm
T
Length
31 mm
SP
DIN No.
12
PG
1
W
Weight
5.5 kg
PN
5 bar
NPK
412
815.311
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D