Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 7982 - Overflow and drain with handle
Bill of material
Fig. 7982 200 188503
ARTNR
Art-Nr.
LODLEVEL
LOD Level
DN
Nominal diameter
AUS
Version
BES
Coating
Epoxy coating
F
Ø
mm
T1
mm
A
a(max)
450 mm
C
150 mm
H
m
W
Weight
kg
PN
10 bar
NPK
CPN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D