Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLIR 400 Filter + Depurator
Bill of material
6189001
CODE
Code
6189001
SIZE
Size
400
DC
Description
F+D 400 1 5 RMSA RMSA
G
Threaded port
DOF
Degree of filtration
5µm
TOD
Type of condensation drain
TOD2
Type of condensation drain
A
330-360 mm
B
320 mm
C
116 mm
E
247 mm
F
80 mm
L
M6 hole mm
INFO
Catalogue
Catalogue
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D