Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 400 Filter + Regulators + Lubricators
Bill of material
6182002
CODE
Code
6182002
SIZE
Size
400
DC
Description
FRL 400 1 20 RMSA
G
Threaded port
DOF
Degree of filtration
SR
Setting range
Depending on the pilot used bar
TOD
Type of condensation drain
A
436-466 mm
B
444 mm
C
116 mm
E
352 mm
F
80 mm
L
M6 hole
INFO
Catalogue
Catalogue
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D