Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Metalwork
Description
NEW DEAL Filter + Depurator
Bill of material
1327004-F+D 3/8 4 RMSA-RMSA TMV
CODE
Code
1327004
DC
Description
F+D 3/8 4 RMSA-RMSA TMV
E
Element
F+D
TP
Threaded port
DF
Degree of filtration
4µm
CDF
Condensate drain
CDD
Condensate drain
RMSA
A
60 mm
B
180 mm
D
120 mm
EE
106 mm
G
14 mm
L
M4 hole
INFO
Catalogue
Catalogue
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D