Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Fixed Caster Ø 75
Bill of material
098F075TN
PARTNR
Part #
COLOR1
Fixed Caster Tread Color
COLOR2
Wheel Body Color
ESD
Electrostatical discharging
D
75 mm
H
98 mm
MAXL
Max. Load
N
WEIGHT
Weight
273.0 g
CTN
Customs Tariff Number
73269098
ID
ID #
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D