Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fk1601_9rg - Bel Power Solutions
Bill of material
FK1601-9RG
PN
Part Number
FK1601-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 24VDC, 6A, Input 20-100VDC, Potentiometer (output voltage adjustment), RoHS Compliant
POWER
Power
120 W
VIN
Voltage Input
20-100 VDC
OV
Output Voltage
24 VDC
OC
Output Current
6 A
OT
Operating Temperature
-40 to 71 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D