Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Thomson Linear
Description
Flange Nut - Inch - Ball Screws
Bill of material
8110-448-087
PN
Part Number
NM
Nut Model
Round
F
Family
Flange
DESCRIPTION
Description
Ball Nut Only, 1.000 in X 0.250 in, Non-Preloaded, RH, Flange, Steel, 3350 lbf Load, Dynamic
BNNSL
Ball Nut Nominal Size & Lead
1 in X 0.25 in
DIA
Diameter
1 Inch
LEAD
Lead
0.25 Inch
TD
Thread Direction
RH
PL
Preload
Non-Preloaded
LOAD
Load
3350 lbf
Recommendations
Loading ...
Download CAD models
Previews
3D
2D