Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Flap HD - Flap HD
Bill of material
4000.068(2)
BEST
Model No.
4000.068
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Flap HD
BEZ2
Designation 2
Stainless steel 1.4301 (AISI 304)
B
Width
371 mm
H
Height
288 mm
VE
Packaging unit
1 pc(s).
GEW
Weight
2.55 kg
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D