Catalog navigation
Selezione modello CAD
Prodotti disponibili: 142
HELP_VARIABLE
Company
D-M-E
Description
Flat ejector pins - nitrided - FW Typ(e) DIN 1530/ISO 8693, 500°-550°C, Material 1.2344
Bill of material
FW1-65-5200
REF
Catalog Number
L1
Overall Length (+2/0)
mm
L2
Shoulder Length (-1/-2)
mm
R1
Radius
mm
R2
Radius
10 mm
K
Head Thickness (0/-0.05)
mm
D2
Head Diameter d2 (0/-0.2)
mm
D1
Shoulder Diameter d1 (0/-0.1)
mm
A
Flat Thickness a (0/-0.015)
mm
B
Flat Width b (0/-0.015)
mm
PSTOL
PS Toleranze
0.001 mm
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D