Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cubis Systems
Description
FLEXI Pit
Bill of material
SYULF1-A1B0C1D0LH-CR06LA699-D
PRT
Product Type
FLEXI Pit
PC
Product Code
SYULF1-A1B0C1D0LH-CR06LA699-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
S
Clear Opening
mm
A
Clear Opening Length (A)
1160 mm
B
Clear Opening Width (B)
380 mm
HELP
Click for more support & additional sizes
Click Here
C
External Length (C)
1287 mm
D
External Width (D)
507 mm
DPT
Stacking Depth (E)
mm
Enter value for DPT
Stacking Depth (E)
mm
cm
inch
ft
E
Actual Depth
910 mm
IL
Invert Level (F)
699 mm
PM2
SUMP Level (Pipe A)
0 mm
PM4
SUMP Level (Pipe B)
0 mm
PM1
SUMP Level (Pipe C)
239 mm
PM3
SUMP Level (Pipe D)
239 mm
KPO
Pipe Orientation
PS2
Pipe Size A
mm
PS4
Pipe Size B
mm
PS1
Pipe Size C
mm
PS3
Pipe Size D
mm
PM
Pipe Movement
mm
Enter value for PM
Pipe Movement
mm
cm
inch
ft
KCO
Cover Type
LCO
Loading Class
TOL
Locking Type
SECTOR
Product Application (please specify)
PN
Other (please specify)
PL
Product Link
Click Here
DISC
Disclaimer
Click Here
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D