Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
FMAP - flanged precision pressure gauge
Bill of material
162843 FMAP-63-4-1/4-EN
TNR
Part number
TYP
Type
B1
Width
70.000 mm
B2
Width
79.000 mm
D1
Diameter
63.000 mm
D2
Diameter
68.000 mm
L1
Length
4.800 mm
L2
Length
29.500 mm
L3
Length
42.700 mm
L4
Length
13.000 mm
L5
Length
2.000 mm
L6
Length
2.000 mm
S
Width across flats
14.000 mm
D3
Diameter
5.000 mm
D4
Diameter
9.500 mm
G
Thread
G 1/4
CNSMASSEXACT
Weight
0.120 kg
GTIN
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D