Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Schaffner
Description
FN 2410/FN 2412 - EMC/RFI Filters for Industrial Electronics
Bill of material
Schaffner FN2410H-32-33
CNSTYPECODE
Type code
CNSORDERNO
Order number
PE
Performance
Very high
RC
Rated current 50°C (40°C)
A
BAH005
Voltage
V
PL
Power Loss 25°C/50 Hz
W
IO
Input/Output connections
PDF
PDF Datasheet
Download
A
mm
B
mm
C
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D