Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Schaffner
Description
FN 3268 - EMC/EMI Filter for Installations with Residual Current Device (RCD)
Bill of material
FN3268-42-33
CNSTYPECODE
Type code
CNSORDERNO
Order number
PE
Performance
Very high
RC
Rated current 50°C (40°C)
A
BAH005
Voltage
520/300 V
PL
Power loss 25°C/50 Hz
W
IO
Input/Output connections
PDF
PDF Datasheet
Download
A
mm
B
mm
C
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D