Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FNF-LT11H
Bill of material
FNF-LT11H
PN
Part Number
FNF-LT11H
DESC
Description
Fiber Optic Transmitters, Receivers, Transceivers Front Loader125 Mbps 1310nm LED, LVTTL
DR
Data rate (Gbps)
0.125 Gbps
WL
Wave length
1310 nm
SMMM
SM/MM
MM
TH
Temp High
85 °C
TL
Temp Low
-40 °C
MT
Mounting type
Pluggable
GC
Ground Clip
N/A
CC
Conformal Coating
No
Recommendations
Loading ...
Download CAD models
Previews
3D
2D