IFC 4.0
可提供的產品目錄語言:
English
日本語
English
H2L50R120-HEM220TNNT
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for Japan and Europe (IE2)
Gearmotor
Right angle shaft (H2 series)
R shaft
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_eff_ind_gm_jp_eu_ie2/gearmotor/right_angle_shaft_h2_series/r_shaft/h2_new_gm_r_shaft.prj},{NB=H2L50R120-HEM220TNNT(200)},{RO=2.2kw},{FN=50},{B=-},{RT=1/120},{TOIT=T},{V=200},{PTB=},{ATT=Foot Mount},{RT2='1/5','1/10','1/15','1/20','1/25','1/30','1/40','1/50','1/60','1/80','1/100','1/120'},{LRT=R},{GH=HL50R},{GHL=235.5},{HOOK=Yes},{SPC=-},{SPL=0.0},{MRC=-},{MRL1=-},{BR=N},{MTC=220},{MT=HE220},{MTL=210},{MTE=1522M},{MEL=70.0},{BW=-},{VT=Standard Voltage},{BV=N},{HO=0},{A=0.0},{PPATH=../../../../high_eff_ind_gm_ch_gb2/gearmotor/right_angle_shaft_h2_series/h2_new_asmtpl.prj},{HEMB=HEM}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 90
HELP_VARIABLE
Company
NISSEI Corporation
Description
Foot mount
Bill of material
H2L50R120-HEM220TNNT
RO
Rated output
2.2kw
2.2kw
FN
Frame number
50
50
B
Brake
-
-
RT
Ratio
1/120
1/120
TOIT
Type of Input (Terminal)
T
V
Voltage
200
400
200
400
V
PTB
Position of Terminal Box
Standard
H6
H3
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
Standard
H6
H3
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
CNSORDERNO
Order number
H2L50R120-HEM220TNNT
H2L50R120-HEM220TNNT
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D