Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
For rubber hose mounting / with backflow stop valve for torch connection_PHB Type - Plug
Bill of material
C22PHB STEEL NBR
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application
MT
Material
STEEL
M
Mass
g
L
mm
C
19.1 mm
A
mm
H
ΦH
13 mm
J
ΦJ
mm
B
ΦB
mm
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D