Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Speedyblock
Description
Form T6 light - Double rod series with safety lock (Light Performance)
Bill of material
320/T6
CODICE
Code
MODELLO
Description
FAM
Family
Toggle clamps
SER
Series
Latch
USE
Characteristics and applications
The tool comes with a double bar with hooking bracket and nuts. In addition to the standard length of the U rods, a variety of other lengths are available. T6 or T16 = Tool with Standard Double Threaded Rod and hooking bracket. T60 or T160X = Tool without double Threaded rod, which is to be ordered separately (see Accessories). Features and applications: The main feature of this series is the special safety lever with the purpose of preventing any accidental openings caused by vibrations. The tools of this series ensure a perfect closing of lids. The support base is perpendicular to the force line of action. In the closed position, the control lever is parallel to the support base. A special grease is placed between two contacting surfaces during assembly.
ESECUZIONE
Material
ANGOLO
Opening angle
°
DX
mm
Enter value for DX
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
L
mm
M
mm
N
mm
O
mm
Q
mm
S
mm
T
mm
FH
daN
GR
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D