Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
Frequency control unit - Control Units
Bill of material
31004175
TYP
Type
CNSORDERNO
Article No.
SPEZ
specification
110-230V/50-60Hz
A
One power output for vibratory bowl and linear feeder
x
B
automatic adjustment of the vibration frequency after calibration
C
Automatic switching to 230V or 110V mains voltage
D
Membrane keypad for setting and changing the working values in the setting menus
x
E
Simple menu navigation to change the setting parameters
x
F
Manual adjustment ot the transient and decay responses by changing the time constants
x
G
External activation 24V DC
x
H
One relay output and one optocoupler for status messages and fruther links
x
I
Two relay output and two optocoupler for status messages and fruther links
J
Three optocouplers for status messages and further links
K
Messages from the control unit: active = controller running
x
L
Messages from the control unit: Operational = controller switched on
M
Messages from the control unit: Operational = controller switched on
N
Possibility of connecting external devices e.g. solenoid valve
x
O
Possibility of connecting external devices e.g. solenoid valve (preferably 230V AC)
P
Connection of one sensor (supply voltage 24V DC 10mA)
Q
Connection of maximum two sensors
R
Plug-in connections for RNA vibratory bowl and linear feeders
x
S
self-protecting (max. current monitoring)
x
T
Double-pole main switch
x
U
CE and EMV tested
x
V
CE EMV and UL tested
W
Automatic calibration (´control unit "learns")
X
Activation of vibratory bowl and linear feeder: vibration amplitude
x
Y
Activation of vibratory bowl and linear feeder: external release
x
Z
Activation of vibratory bowl and linear feeder: signal direction of external release
x
AA
Activation of vibratory bowl and linear feeder: Soft start time and soft stop time
x
AB
Activation of vibratory bowl and linear feeder: frequency manually adjustable
AC
Storing the programmed settings (number of storage locations)
AD
Setting sensor input 1 and sensor input 2: Inverting input of signal direction
AE
Setting sensor input 1 and sensor input 2: Time until switching on and switching off moment
AF
Setting sensor input 1: Inverting input of signal direction
AG
Setting sensor input 1: Time until switching on and switching off moment
AH
Selecting the sensor links (up to 7 possibilities)
AI
Setting the cycle monitors (monitoring of sensors 1 and / or 2)
AJ
Locking the settings against changes
x
AK
Status display
AL
Status Display (control of the vibration amplitude)
AM
Status Display (calibration and operation values)
AN
Permanently programmed application examples
AO
Performance target with external voltage
AP
Performance target with external voltage of 10V DC
AQ
Resetting to RNA factory setting
x
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D