Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MALOTECH
Description
Fresh water stations accessories - Circulation set
Bill of material
100835
CNSORDERNO
item number
100835
TYP
Device type
fresh basic
ZUB
accessoires
Circulation set
PINFO
Product information
High-efficiency circulation module for installation in the fresh water module consisting of: Wilo Para Z Br 15-130 / 8-75 / iPWM2 circulation pump, connecting pipe section stainless steel 1.4401 with ventilation, non-return valve (Neoperl OV 20 HT), ball valve, temperature sensor
ZP
Circulation pump
Wilo Para Z Br 15-130/8-75/iPWM2
SPANNUNG
Nominal voltage circulation pump
230 V AC
WATT
max. elektrische Leistungsaufnahme
75 W
DREHZ
Speed control circulation pump
PWM signal via fresh water controller
NWAVZ
Circulation pump connection fitting
25 (1" ÜM) DN
NWK
Nominal diameter ball valve circulation
25 (1" IG) DN
SYN
Keywords / synonyms
Circulation set, fresh basic, circulation pump, circulation
PDF
Product information
PDF Datenblatt
URL
Manufacturer website
Info Link
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part
Previews