Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MALOTECH
Description
Fresh water stations accessories - Datalogger
Bill of material
999929
CNSORDERNO
item number
999929
TYP
Device type
fresh basic, fresh classic, fresh premium
ZUB
accessoires
Datalogger
B
Width
85 mm
H
Hieght
80 mm
T
depth
35 mm
SPANNUNG
Nominal voltage plug-in power supply
230 V AC
ASPANNUNG
Output voltage mini USB
5 V DC
WATT
max. elektrische Leistungsaufnahme
5 W
SCHNITT
Interfaces
Ethernet Port 10/100 CAN-Bus
SOFTW
Software
|||| malotech Connect
DATEN
Data storage
Mikro SD 2 GB
SYN
Keywords / synonyms
Datalogger, remote monitoring, error messages, browser, app
PDF
Product information
PDF Datenblatt
URL
Manufacturer website
Info Link
Recommendations
No recommendations available.
Download CAD models
Previews