Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Royme
Description
FS1 - Fixing
Bill of material
FS1 75
CODE
-
A
mm
B
mm
C
30 mm
D
mm
E
25 mm
F
mm
G
mm
H
mm
I
mm
L
mm
M
7 mm
N
11 mm
O
mm
P
mm
S
7 mm
COD
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D