Catalog navigation
CADモデル選択
選択可能な製品数: 25
HELP_VARIABLE
Company
Spyraflo
Description
FSD-AF
Bill of material
FSD-1000-AF
PN
Part Number
DESC
Description
Self Clinch, Self Align, High Speed Acetal
BT
Bearing Type
Plain
ALIGNMENT
Alignment
Self-Aligning
MOUNTING
Mounting
Self-Clinching
NOMID
Nominal ID
IDMIN
ID Minimum
IDMAX
ID Maximum
MAXRL
Max Radial Load
N
MAXS
Max Speed
rpm
WEIGHT
Weight
g
AM
Allowable Motions
Linear, Oscillating, Rotating
ARO
Available Retainer Options
Clear Zinc Plated (CZP), Stainless Steel (SS), Yellow Zinc Plated (YZP)
SRF
Standard Retainer Finish
Black Oxide
SR
Shaft Requirements
Recommended surface finish: 16 RMS (.4 Ra)
OT
Operating Temperature
Celcius -40 to 82 °
FC
Friction Coefficient
0.1 to 0.3 µ
STORAGE
Storage
Clean, dry
MAINTENANCE
Maintenance
Maintenance free
WEBPAGE
Webpage
http://www.spyraflo.com/products/self-clinch-self-align-high-speed-acetal/fsd-1000-af
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D