Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Special Springs
Description
FSF - Fissaggi
Bill of material
FSF32
CODE
-
A
mm
B
mm
C
mm
D
30 mm
E
8.5 mm
F
mm
G
mm
H
mm
I
mm
L
15 mm
M
M8
N
mm
P
R
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D