Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
FT10
Bill of material
HellermannTyton 111-85810
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
200 mm
LAENGEL2
Length (L2)
mm
BREITEW
Width (W)
4.6 mm
BREITEW2
Width (W2)
mm
HOEHEH
Height (H)
mm
HOEHEH2
Height (H2)
12.1 mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
TELLER
Disc ∅
mm
DURCHMESSER25
Fixing hole Ø FH
9.7 - 10.0 mm
BLECHDICKEMAX
Panel thickness max.
mm
BLECHDICKEMIN
Panel thickness min.
0.8 mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
Polyamide 6.6, heat Stabilised (PA66HS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
URL1
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D