Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HellermannTyton
Description
FT5
Bill of material
HellermannTyton 150-55850
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
LAENGEL
Length L
mm
LAENGEL2
Length (L2)
mm
BREITEW
Width (W)
mm
BREITEW2
Width (W2)
mm
HOEHEH
Height (H)
mm
HOEHEH2
Height (H2)
mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
TELLER
Disc ∅
mm
DURCHMESSER25
Fixing hole Ø FH
4.5 - 5.0 mm
BLECHDICKEMAX
Panel thickness max.
mm
BLECHDICKEMIN
Panel thickness min.
0.7 mm
MINDESTHALT60
Minimum retaining strength
N
MATERIAL
Material
FARBE
Colour
BETRIEBSTEM46
Operating Temperature
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
URL1
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D