Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FTH40 - Ball Screw Drive
Bill of material
FTH40-02-50-PD-P10-B1-C
MODEL
Model
FTH40
BL
Belt lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor Posistion
MB
Motor Brand
MOTORPOWER
Motor POWER
BRAKE
Brake
IP
INDUCTIVEPOSITION
PCS
SA
Screw accuracy
CNSORDERNO
FTH40-02-50-PD-P10-B1-C
L
264.00 mm
A
25
M
1
N
6 PCS
P
25 MM
KG
0.94
ML
Maximum load
25 KG
REPEATABILITY
Repeatability
±0.01 mm
MS
行程超过600时,会产生螺杆偏摆,此时请将速度调降。
600 mm/s
TYPE
DZ
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D