Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Misumi
Description
FTPA__MXL - Timing Pulleys - Width Configurable - MXL
Bill of material
FTPA27MXL-A-W15-H4
PN
Part Number
NT
Number of Teeth
BT
Belt Type
MXL
PSHP
Pulley Shapes
A
SBS
Shaft Bore Specification
DD
d 1mm Increment
mm
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
PD
P.D.
mm
OD
O.D.
mm
F
mm
AC
Accessory Set Screw
-
FF
f
2 mm
TT
t
1 mm
ALT1
Set Screw Angle Modification
ALT2
Flange not Swaged
ALT3
Flange Swaged on One Side
ALT4
Flange Cut
FC
FC 0.5mm Increment
mm
ALT5
Tap Hole
WMC
WMC 1mm Increment
mm
WASE
WA Specified
WA
WA 0.5mm Increment
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D