Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® H-15 - Nozzles
Bill of material
1H-SS15280
PN
Sales Part
IC
Inlet Connection Size
Inch
TT
Male/Female
Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (in)
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC15
Flow Rate Capacity (gallons per minute) at 15 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
FRC200
Flow Rate Capacity (gallons per minute) at 200 psi
FRC300
Flow Rate Capacity (gallons per minute) at 300 psi
SA10
Spray Angle at 10 psi
SA15
Spray Angle at 15 psi
14
SA40
Spray Angle at 40 psi
15
SA100
Spray Angle at 100 psi
15
L
Inch
S1
Inch
S2
Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D