Catalog navigation
Wybór modelu CAD
Dostępne producty: 41
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® H/HH-SQ - Square Spray Nozzles - Metric
Bill of material
B1/4HH-SS14.5SQ
PN
Sales Part
IC
Inlet Connection Size
Cal
TT
Male/Female
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (mm)
MFP
Max Free Passage Dia (mm)
FRC04
Flow Rate Capacity (lpm) at 0.4 bar
FRC05
Flow Rate Capacity (lpm) at 0.5 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
FRC7
Flow Rate Capacity (lpm) at 7 bar
FRC10
Flow Rate Capacity (lpm) at 10 bar
SA05
Spray Angle at 0.5 bar
SA15
Spray Angle at 1.5 bar
SA6
Spray Angle at 6 bar
LL
L
mm
SS1
S1
mm
SS2
S2
mm
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D