Catalog navigation
CAD模型选择
可提供的产品: 62
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® H/HH-SQ - Square Spray Nozzles
Bill of material
3/8HH-18SQ
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (in)
MFP
Max Free Passage Dia (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
SA7
Spray Angle at 7 psi
SA20
Spray Angle at 20 psi
SA80
Spray Angle at 80 psi
L
英寸
S1
英寸
S2
英寸
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D