Catalog navigation
Wybór modelu CAD
Dostępne producty: 37
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® H/HH-WSQ - Wide Angle Square Spray Nozzles - Metric
Bill of material
B1/2HH-PVC35WSQ
PN
Sales Part
IC
Inlet Connection Size
Cal
TT
Male/Female
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (mm)
MFP
Max Free Passage Dia (mm)
FRC04
Flow Rate Capacity (lpm) at 0.4 bar
FRC05
Flow Rate Capacity (lpm) at 0.5 bar
FRC07
Flow Rate Capacity (lpm) at 0.7 bar
FRC1
Flow Rate Capacity (lpm) at 1 bar
FRC15
Flow Rate Capacity (lpm) at 1.5 bar
FRC3
Flow Rate Capacity (lpm) at 3 bar
FRC6
Flow Rate Capacity (lpm) at 6 bar
SA04
Spray Angle at 0.4 bar
SA07
Spray Angle at 0.7 bar
SA6
Spray Angle at 6 bar
LL
L
mm
SS1
S1
mm
SS2
S2
mm
SS3
S3
mm
SS4
S4
mm
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D